Southwire mobile home feeder is intended for the connection of mobile homes to a supply of electricity where permanent wiring is required as specified in the 2011 National Electrical Code. Suitable for direct burial in earth at conductor temperatures not to exceed 90°C. Voltage rating is 600 volts. Three sizes available (with and without reduced neutral): 100, 150, and 200 ampere ratings.

/images/product_buttons/mh_feeder_button.gifAL-Mobile Home Feeder2Mobile Home FeederMobileHmFeeder.htm
ENU
Register Now Forgot Password?

Mobile Home Feeder

AL-Mobile Home Feeder
  • Underground Service Entrance Cable
  • 600 Volt
  • AlumaFlex TM aluminum alloy (AA-8176) conductors
  • Cross-linked polyethylene (XLP) insulation
  • Sunlight resistant

Applications

Southwire mobile home feeder is intended for the connection of mobile homes to a supply of electricity where permanent wiring is required as specified in the 2011 National Electrical Code. Suitable for direct burial in earth at conductor temperatures not to exceed 90°C. Voltage rating is 600 volts. Three sizes available (with and without reduced neutral): 100, 150, and 200 ampere ratings.