Messenger Splices

- Longitudinal holding strength equal to messenger
- Uniform radial pressure exerted on the messenger
- Designed for specific messenger sizes
- Color coded for ease of selection in field
Applications
The Messenger Splices are designed to grip the messenger uniformly providing superior holding force while not deforming the messenger. Also allows for the smooth running of “roll by” blocks during conductor installation. They are used to splice two messengers together and generate a holding strength of 100% of the ultimate tensile strength of the messenger