Messenger Dead-ends

- Longitudinal Holding Strength equal to messenger UTS
- Uniform radial pressure exerted on the messenger
- Designed for specific messenger sizes
- Color coded for ease of selection in field
Applications
The Messenger Dead-end Grips are designed to grip the messenger uniformly providing superior holding force while not deforming the messenger. They are used to secure the messenger at the dead-end structure. Appropriate size and strength thimble clevis must be selected.