Messenger Angle Clamps

- Excellent corrosion resistance
- Designed to hold up to 14,000 pounds
- For line angles of up yo 60 degrees
Applications
The Messenger Angle Clamps are designed for use at angle structures for angles less than 60 degrees. If the angle is pulling away from the pole, Southwire Stock Number 64-97-62-01
should be used. If the angle is pulling toward the pole, Southwire Stock Number 64-97-63-01 should be used.