Messenger

- High Strength to Weight
- Equivalent Conductivity to Bare Aluminum
- Protects covered conductors from physical damage
- Superior corrosion resistance
Applications
The messenger is used to support the Covered Aerial MV System. Installation of the messenger at the proper tension will result in a system that has a high degree of reliability. The messenger’s strength will protect the system from falling trees and branches as well as continue to support the cable during high wind loads and icing conditions.