The Maxis Marksman®  is a conduit layout tool that will pinpoint a center knockout in seconds. It's easy to use without complicated math.

Save time, labor and money on this easy to use conduit layout tool.

Also features a panel schedule showing the branch circuit number to its corresponding color.

The Maxis Marksman is constructed of tough durable anodized aluminum. Its markings are etched for maximum durability.

 

/images/Marksman_button.jpgMaxis Marksman502Maxis Marksman ®Marksman.htm
ENU
Register Now Forgot Password?

Maxis Marksman ®

Maxis Marksman
  • 60 times faster than a tape measure
  • Easy to use
  • No math
  • For k.o.'s sizes 1/2" to 4"
  • Underground and overhead

Applications

The Maxis Marksman®  is a conduit layout tool that will pinpoint a center knockout in seconds. It's easy to use without complicated math.

Save time, labor and money on this easy to use conduit layout tool.

  • 60 times faster than a tape measure
  • Easy to use
  • No math
  • For k.o.'s sizes 1/2" to 4"
  • Underground and overhead

Also features a panel schedule showing the branch circuit number to its corresponding color.

The Maxis Marksman is constructed of tough durable anodized aluminum. Its markings are etched for maximum durability.