Branch-circuit wiring in commercial, industrial, institutional, and multi-residential buildings.  Power, lighting, control, and signal circuits in concealed or exposed installations.  Fished or embedded in plaster.  Environmental air-handling spaces per NEC 300.22(C).  Places of Assembly per NEC 518.4 and theaters per NEC 520.5.  Installation in cable tray and approved raceways.  Under raised floors for information technology equipment conductors and cables per NEC 645.5(D) & 645.5(D)(2)./images/product_buttons/MCAPCatalogImage_button.gifMCAP Type MCelectrical equipment; harness; industrial machinery; lighting; wire307MCAP ® Type MCMCAPTypeMCOEM.htm
Register Now Forgot Password?

MCAP ® Type MC

MCAP Type MC
  • “All Purpose” Cable May Be Used Wherever Standard AC or MC Cable is Permitted
  • Lightweight Aluminum Interlocked Armor
  • 600 Volt
  • Copper THHN Insulated Circuit Conductors
  • Full-sized Aluminum Equipment Grounding/ Bonding Conductor
  • Sizes 14, 12, and 10 AWG
  • UL Listed Rated VW-1

Applications

Branch-circuit wiring in commercial, industrial, institutional, and multi-residential buildings.  Power, lighting, control, and signal circuits in concealed or exposed installations.  Fished or embedded in plaster.  Environmental air-handling spaces per NEC 300.22(C).  Places of Assembly per NEC 518.4 and theaters per NEC 520.5.  Installation in cable tray and approved raceways.  Under raised floors for information technology equipment conductors and cables per NEC 645.5(D) & 645.5(D)(2).