Low - Voltage Landscape Lighting Cable

- Rated 150 Volts. Rated -20°C to 60°C.
- Listed for Outdoor Use (Sunlight Resistant).
- Suitable for Direct Burial.
- Stranded Copper Conductors.
- Black PVC Insulation/Jacket.
Applications
Southwire's Low-Voltage (Low Energy) Underground Landscape Lighting Cable is suitable for outdoor accent lighting, landscape lighting and security lighting applications not exceeding 150 Volts. This product can be installed outdoors exposed to sunlight. Low-Voltage Underground Landscape Lighting Cable is suitable for use at temperatures not exceeding minimum -20°C or maximum 60°C.