Lite-Whip ®

- Interlocked Steel Armor with Factory Installed Conductors
- Factory Installed Lock-nut or Snap-in Fittings
- 600 Volt
- Sizes 18-16 AWG Copper TFN or TFFN
- Sizes 14 AWG through 12 AWG Copper THHN/THWN
- Green Insulated Copper Grounding Conductor
- 6" Conductor Leads with 1/2" Insulation Stripped
Applications
Complete assembly delivered from the factory ready to install. Includes 6" wire leads at each end and Lock-nut or Snap-in Fittings for easy and hassle-free hook-ups. Convenient labor-and material-saving assemblies. Convenient packaging is quick and easy to handle. Commonly used for connecting fluorescent lay-in fixtures and incandescent fixtures for suspended and accessible ceilings.