LVLL/ULEC Landscape Lighting

- Rated 150 Volts Rated -20°C to +60°C
- Approved for Outdoor Use (Sunlight Resistant) Suitable for Direct Burial
- Stranded Copper Conductors
- Black PVC Insulation/Jacket
Applications
For use on outdoor accent lighting, landscape lighting, security lighting, exposure to direct sunlight (sunlight resistant), and direct burial