For connection of solenoid valves with controllers on residential, electrically controlled irrigation systems. Cable is also approved for use in direct burial applications.

/images/product_buttons/183LVT_Blk_RGB_button.gifIrrigation Cable3Irrigation CableIrrigationCable.htm
ENU
Register Now Forgot Password?

Irrigation Cable

Irrigation Cable
  • Solid bare copper; PVC insulation;
  • twisted without fillers; overall PVC jacket.
  • 60°C, 30 Volts.

Applications

For connection of solenoid valves with controllers on residential, electrically controlled irrigation systems. Cable is also approved for use in direct burial applications.