Insulator Pins

- Manufactured from cold rolled steel
- Corrosion resistant
- Compatible and interchangeable with Pin Insulators from all manufacturers
Applications
The Insulator Pins are used with Southwire or other manufacturers’ insulators. The Long Shank Pin is designed for use on standard wood cross-arms and the Short Shank Pins are for use on the metal brackets supplied by Southwire or other manufacturers.