Southwire’s 25KV HVTECK Solonon® low smoke zero halogen jacketed cable is a CSA armoured cable for industrial and commercial medium voltage applications. Rated FT4-ST1, -25°C, Hazardous Locations (HL) and 105°C for use in harsh Canadian environments. For installation in cable trays, duct banks, direct burial, troughs, continuous rigid cable supports and concrete encaseable.

/images/G87_icon.jpgG87

CSA Approvals

Designed for harsh Canadian environments

724HVTECK CU 3C 260EPR TS LSZH AIA LSZH 25KV 100% CSA T20HVTECKT20.htm
ENU
Register Now Forgot Password?

HVTECK CU 3C 260EPR TS LSZH AIA LSZH 25KV 100% CSA T20

G87

CSA Approvals

  • LSZH – Low Smoke Zero Halogen (SolononTM)
  • C22.2 No. 174 - HL – All hazardous locations rating
  • Armoured Cable with inner jacket
  • C68.10 MV Shielded Power Cable Standard
  • SUN RES. - Sunlight Resistant
  • FT4 Flame Test
  • -25ºC low and +105ºC high temperature rating

Designed for harsh Canadian environments

Applications

Southwire’s 25KV HVTECK Solonon® low smoke zero halogen jacketed cable is a CSA armoured cable for industrial and commercial medium voltage applications. Rated FT4-ST1, -25°C, Hazardous Locations (HL) and 105°C for use in harsh Canadian environments. For installation in cable trays, duct banks, direct burial, troughs, continuous rigid cable supports and concrete encaseable.