37-21 HLX19ET 3c, 35kV 345mil EPR(100%), TS, GW, Cont. Alum. Weld. Armor, Armor-X
- 35kV Shielded Type MV-105 or MC-HL. ARMOR-X® -HL
- EPR Insulated, 105°C. Bare Copper Grounding Conductor
- Continuous Corrugated Aluminum Armor with -40 °C PVC Jacket
- RoHS
Applications
ARMOR-X Type MV-105 or MC-HL provides an impervious sheath recommended as an economical alternative to traditional conduit systems. For use in aerial installations, direct burial, concrete-encased installations, cable trays, troughs or continuous rigid cable supports. For use in Classes I, II, and III, Division 1 and 2 hazardous locations covered under NEC Articles 501, 502, and 503. These cables are capable of operating continuously in wet or dry locations at a maximum conductor temperature of 105°C for normal operation, 140°C emergency overload conditions, and 250°C for short circuit conditions, and are rated 35,000 volts, 100% insulation level. Maximum sidewall pressure is 1000 lbs.