Southwire HLX09ET ARMOR-X Type MV-105 or MC-HL provides an impervious sheath recommended as an economical alternative to traditional conduit systems. For use in aerial installations, direct burial, concrete-encased installations, cable trays, troughs or continuous rigid cable supports. For use in Classes I, II, and III, Division 1 and 2 hazardous locations covered under NEC Articles 501, 502, and 503. These cables are capable of operating continuously in wet or dry locations at a maximum conductor temperature of 105°C for normal operation, 140°C for emergency overload conditions, and 250°C for short circuit conditions, and are rated 5,000 volts, 133% and 8,000 volts, 100% insulation levels. The shielded conductors and continuously welded armor reduce problems associated with pulse width modulated AC Drives. Maximum sidewall pressure is 1000 lbs./images/product_buttons/hlx09et_hq_2200_button.gifHLX09ET 3c, 5/8kV 115mil EPR(133/100%), TS, GW, Cont. Alum. Weld. Armor, Armor-Xaluminum, electrical equipment, harness, industrial machinery, solar, wind turbine, wire3737-18 HLX09ET 3c, 5/8kV 115mil EPR(133/100%), TS, GW, Cont. Alum. Weld. Armor, Armor-XHLX09ET3c58kV115milEPR133100TSGW.htm
ENU
Register Now Forgot Password?

37-18 HLX09ET 3c, 5/8kV 115mil EPR(133/100%), TS, GW, Cont. Alum. Weld. Armor, Armor-X

HLX09ET 3c, 5/8kV 115mil EPR(133/100%), TS, GW, Cont. Alum. Weld. Armor, Armor-X
  • ARMOR-X -HL.
  • 5kVU or 8kV Shielded Type MV-105 or MC-HL.
  • EPR Insulated, 105°C.
  • Bare Copper Grounding Conductor.
  • Continuous Corrugated Aluminum Armor with -40°C PVC Jacket.

Applications

Southwire HLX09ET ARMOR-X Type MV-105 or MC-HL provides an impervious sheath recommended as an economical alternative to traditional conduit systems. For use in aerial installations, direct burial, concrete-encased installations, cable trays, troughs or continuous rigid cable supports. For use in Classes I, II, and III, Division 1 and 2 hazardous locations covered under NEC Articles 501, 502, and 503. These cables are capable of operating continuously in wet or dry locations at a maximum conductor temperature of 105°C for normal operation, 140°C for emergency overload conditions, and 250°C for short circuit conditions, and are rated 5,000 volts, 133% and 8,000 volts, 100% insulation levels. The shielded conductors and continuously welded armor reduce problems associated with pulse width modulated AC Drives. Maximum sidewall pressure is 1000 lbs.