Southwire's 600 Volt HLX02XXH ARMOR-X and ARMOR-XTRA Type MC-HL Control Cable provides an impervious sheath recommended as an economical alternative to traditional conduit systems. For use in aerial installations, direct burial, concrete-encased installations, cable trays, troughs or continuous rigid cable supports. For use in Classes I, II and III, Division 1 and 2, hazardous locations covered under NEC Articles 501, 502 and 503. These cables are capable of operating continuously in wet or dry locations at a maximum conductor temperature of 90°C for normal operation, 130°C for emergency overload conditions, and 250°C for short circuit conditions. Maximum sidewall pressure is 1000 lbs./images/product_buttons/hlx01xxh-1_button.gifHLX02XXH XHHW Control, GW, Cont. Alum. Weld. Armor, Armor-X, HL3333-11 HLX02XXH XHHW Control, GW, Cont. Alum. Weld. Armor, Armor-X, HLHLX02XXHXHHWControlGW.htm
ENU
Register Now Forgot Password?

33-11 HLX02XXH XHHW Control, GW, Cont. Alum. Weld. Armor, Armor-X, HL

HLX02XXH XHHW Control, GW, Cont. Alum. Weld. Armor, Armor-X, HL
  • ARMOR-X and ARMOR-XTRA. -HL. 600 Volt Type MC-HL Control. XLP Insulated, 90°C
  • Continuous Corrugated Aluminum Armor with -40°C PVC Jacket
  • Rohs

Applications

Southwire's 600 Volt HLX02XXH ARMOR-X and ARMOR-XTRA Type MC-HL Control Cable provides an impervious sheath recommended as an economical alternative to traditional conduit systems. For use in aerial installations, direct burial, concrete-encased installations, cable trays, troughs or continuous rigid cable supports. For use in Classes I, II and III, Division 1 and 2, hazardous locations covered under NEC Articles 501, 502 and 503. These cables are capable of operating continuously in wet or dry locations at a maximum conductor temperature of 90°C for normal operation, 130°C for emergency overload conditions, and 250°C for short circuit conditions. Maximum sidewall pressure is 1000 lbs.