Southwire's 600 Volt HLX02XXH ARMOR-X and ARMOR-XTRA Type MC-HL Power Cable provides an impervious sheath recommended as an economical alternative to traditional conduit systems. For use in aerial installations, direct burial, concrete-encased installations, cable trays, troughs or continuous rigid cable supports. For use in Classes I, II and III, Division 1 and 2, hazardous locations covered under NEC Articles 501, 502 and 503. The cable is designed with three symmetrically placed grounds to reduce problems associated with pulse-width modulated ac drives. These cables are capable of operating continuously in wet or dry locations at a maximum conductor temperature of 90oC for normal operation, 130oC for emergency overload conditions, and 250oC for short circuit conditions. Maximum sidewall pressure is 100 lbs./images/product_buttons/hlx01xxh-power-hq_button.gifHLX02XXH 3c/4c XHHW Power, 3xGW, Cont. Alum. Weld. Armor, Armor-X, HL3333-10 HLX02XXH 3c/4c XHHW Power, 3xGW, Cont. Alum. Weld. Armor, Armor-X, HLHLX02XXH3c4cXHHWPwr3xGW.htm
ENU
Register Now Forgot Password?

33-10 HLX02XXH 3c/4c XHHW Power, 3xGW, Cont. Alum. Weld. Armor, Armor-X, HL

HLX02XXH 3c/4c XHHW Power, 3xGW, Cont. Alum. Weld. Armor, Armor-X, HL
  • ARMOR-X and ARMOR-XTRA. -HL.
  • 600 Volt Type MC-HL Power.
  • XLP Insulated, 90°C.
  • Continuous Corrugated Aluminum Armor with -40°C Jacket.

Applications

Southwire's 600 Volt HLX02XXH ARMOR-X and ARMOR-XTRA Type MC-HL Power Cable provides an impervious sheath recommended as an economical alternative to traditional conduit systems. For use in aerial installations, direct burial, concrete-encased installations, cable trays, troughs or continuous rigid cable supports. For use in Classes I, II and III, Division 1 and 2, hazardous locations covered under NEC Articles 501, 502 and 503. The cable is designed with three symmetrically placed grounds to reduce problems associated with pulse-width modulated ac drives. These cables are capable of operating continuously in wet or dry locations at a maximum conductor temperature of 90oC for normal operation, 130oC for emergency overload conditions, and 250oC for short circuit conditions. Maximum sidewall pressure is 100 lbs.