Southwire's 600 Volt HLX01XXH ARMOR-X and ARMOR-XTRA Type MC-HL Control Cable provides an impervious sheath recommended as an economical alternative to traditional conduit systems. For use on Class 1 remote-control and signaling circuits where 600 volts is desired. For use indoors, outdoors, direct burial, encased in concrete, open trays, troughs or continuous rigid cable supports. For use in Classes I, II and III Division 1 and 2 hazardous locations. Rated for wet and dry applications at temperatures not to exceed 90°C.  Maximum sidewall pressure is 1000 lbs.

/images/product_buttons/hlx01xxh-1_button.gifHLX01XXH XHHW Control, GW, Cont. Alum. Weld. Armor, Armor-X, HLaluminum, electrical equipment, harness, industrial machinery, solar, wind turbine, wire3633-7 HLX01XXH XHHW Control, GW, Cont. Alum. Weld. Armor, Armor-X, HLHLX01XXHXHHWControlGWContAlumWeldArmorArmorXHL.htm
ENU
Register Now Forgot Password?

33-7 HLX01XXH XHHW Control, GW, Cont. Alum. Weld. Armor, Armor-X, HL

HLX01XXH XHHW Control, GW, Cont. Alum. Weld. Armor, Armor-X, HL
  • ARMOR-X ® and ARMOR-XTRA ® . -HL.
  • Instrumentation Cable. 600 Volt Type MC-HL Cable.
  • PVC/Nylon Insulated Singles, Sizes 18 AWG or 16 AWG, 90°C.
  • Continuous Corrugated Aluminum Armor with -40°C PVC Jacket.
  • RoHS

Applications

Southwire's 600 Volt HLX01XXH ARMOR-X and ARMOR-XTRA Type MC-HL Control Cable provides an impervious sheath recommended as an economical alternative to traditional conduit systems. For use on Class 1 remote-control and signaling circuits where 600 volts is desired. For use indoors, outdoors, direct burial, encased in concrete, open trays, troughs or continuous rigid cable supports. For use in Classes I, II and III Division 1 and 2 hazardous locations. Rated for wet and dry applications at temperatures not to exceed 90°C.  Maximum sidewall pressure is 1000 lbs.