Southwire’s 600 Volt HLX01XXH ARMOR-X™ and ARMOR-Xtra™ Type MC-HL Control Cable provides an impervious sheath recommended as an economical alternative to traditional conduit systems.  For use in aerial installations, direct burial, concrete-encased installations, open trays, troughs or continuous rigid cable supports.  For use in Classes I, II and III, Division 1 and 2, hazardous locations covered under NEC Articles 501, 502 and 503.  These cables are capable of operating continuously in wet or dry locations at a maximum conductor temperature of 90°C for normal operation, 130°C for emergency overload.  conditions, and 250°C for short circuit conditions.

/images/product_buttons/HLX01XXH_button.gifHLX01XXHcable; industrial machinery; industrial power; wire303HLX01XXHHLX01XXHOEM.htm
ENU
Register Now Forgot Password?

HLX01XXH

HLX01XXH
  • ARMOR-X™ and ARMOR-Xtra™ HL
  • 600 Volt Type MC-HL Control
  • XLP Insulated
  • 90°C
  • Continuous Corrugated Aluminum Armor with -40°C PVC Jacket

Applications

Southwire’s 600 Volt HLX01XXH ARMOR-X™ and ARMOR-Xtra™ Type MC-HL Control Cable provides an impervious sheath recommended as an economical alternative to traditional conduit systems.  For use in aerial installations, direct burial, concrete-encased installations, open trays, troughs or continuous rigid cable supports.  For use in Classes I, II and III, Division 1 and 2, hazardous locations covered under NEC Articles 501, 502 and 503.  These cables are capable of operating continuously in wet or dry locations at a maximum conductor temperature of 90°C for normal operation, 130°C for emergency overload.  conditions, and 250°C for short circuit conditions.