Southwire's 600 Volt HLX01XXH ARMOR-X and ARMOR-XTRA Type MC-HL Power Cable provides an impervious sheath recommended as an economical alternative to traditional conduit systems. For use in aerial installations, direct burial, concrete-encased installations, cable trays, troughs or continuous rigid cable supports. For use in Classes I, II and III, Division 1 and 2, hazardous locations covered under NEC Articles 501, 502 and 503. The cable is designed with three symmetrically placed grounds to reduce problems associated with pulse-width modulated ac drives. These cables are capable of operating continuously in wet or dry locations at a maximum conductor temperature of 90 o C for normal operation, 130 o C for emergency overload conditions, and 250 o C for short circuit conditions. Maximum sidewall pressure is 1000 lbs.

/images/product_buttons/hlx01xxh-power-hq_button.gifHLX01XXH 3C/4C XHHW Power, 3xGW, Cont. Alum. Weld. Armor, Armor-X, HLaluminum, electrical equipment, industrial machinery, solar, wind turbine, wire3633-6 HLX01XXH 3C/4C XHHW Power, 3xGW, Cont. Alum. Weld. Armor, Armor-X, HLHLX01XXH3C4CXHHWPower3xGWContAlumWeldArmorArmorXHL.htm
ENU
Register Now Forgot Password?

33-6 HLX01XXH 3C/4C XHHW Power, 3xGW, Cont. Alum. Weld. Armor, Armor-X, HL

HLX01XXH 3C/4C XHHW Power, 3xGW, Cont. Alum. Weld. Armor, Armor-X, HL
  • ARMOR-X and ARMOR-XTRA. -HL. 600 Volt Type MC-HL Power. XLP Insulated, 90°C.
  • Continuous Corrugated Aluminum Armor with -40°C Jacket.

Applications

Southwire's 600 Volt HLX01XXH ARMOR-X and ARMOR-XTRA Type MC-HL Power Cable provides an impervious sheath recommended as an economical alternative to traditional conduit systems. For use in aerial installations, direct burial, concrete-encased installations, cable trays, troughs or continuous rigid cable supports. For use in Classes I, II and III, Division 1 and 2, hazardous locations covered under NEC Articles 501, 502 and 503. The cable is designed with three symmetrically placed grounds to reduce problems associated with pulse-width modulated ac drives. These cables are capable of operating continuously in wet or dry locations at a maximum conductor temperature of 90 o C for normal operation, 130 o C for emergency overload conditions, and 250 o C for short circuit conditions. Maximum sidewall pressure is 1000 lbs.