Southwire's 600 Volt ARMOR-X and ARMOR-XTRA Type MC-HL POS/SPOS Instrumentation Cable provides an impervious sheath recommended as an economical alternative to traditional conduit systems. For use on Class 1 remote-control and signaling circuits where 600 volts is desired. For use indoors, outdoors, direct burial, encased in concrete, open trays, troughs or continuous rigid cable supports. For use in Classes I, II and III Division 1 and 2 hazardous locations. For use as a nonpower-limited fire alarm circuit cable (NPLF) per NEC Article 760. Rated for wet and dry applications at temperatures not to exceed 90°C.

/images/product_buttons/hlx01-pos-hq_button.gifHLX01-POS-SPOS PVC Instrumentation, Cont. Alum. Weld. Armor, Armor-X, HLaluminum, electrical equipment, industrial machinery, solar, wind turbine3633-9 HLX01-POS-SPOS PVC Instrumentation, Cont. Alum. Weld. Armor, Armor-X, HLHLX01POSSPOSPVCInstrumentationContAlumWeldArmorArmorXHL.htm
ENU
Register Now Forgot Password?

33-9 HLX01-POS-SPOS PVC Instrumentation, Cont. Alum. Weld. Armor, Armor-X, HL

HLX01-POS-SPOS PVC Instrumentation, Cont. Alum. Weld. Armor, Armor-X, HL
  • ARMOR-X ® and ARMOR-XTRA ® . -HL
  • Instrumentation Cable. 600 Volt Type MC-HL Cable
  • PVC/Nylon Insulated Singles, Sizes 18 AWG or 16 AWG, 90°C
  • Continuous Corrugated Aluminum Armor with -40°C PVC Jacket

Applications

Southwire's 600 Volt ARMOR-X and ARMOR-XTRA Type MC-HL POS/SPOS Instrumentation Cable provides an impervious sheath recommended as an economical alternative to traditional conduit systems. For use on Class 1 remote-control and signaling circuits where 600 volts is desired. For use indoors, outdoors, direct burial, encased in concrete, open trays, troughs or continuous rigid cable supports. For use in Classes I, II and III Division 1 and 2 hazardous locations. For use as a nonpower-limited fire alarm circuit cable (NPLF) per NEC Article 760. Rated for wet and dry applications at temperatures not to exceed 90°C.