Branch-circuit wiring for general purpose, non-essential electrical systems in patient care areas of hospitals, medical and other heath care facilities. Such areas include nursing homes, dental offices, and outpatient facilites.  Applications requiring redundant, dedicated or isolated grounding paths. Fished or embedded in plaster.  Environmental air-handling spaces per NEC 300.22 (C).  Places of Assembly per NEC 518.4 and theaters per NEC 520.5.  Installation in cable tray and approved raceways.  Under raised floors for information technology equipment conductors and cables per NEC 645.5(D) & 645.5(D)(2). Prohibited for use in hazardous anesthetizing areas and for essential electrical system circuits, except where permitted per 2005 NEC 517.30(C)(3)(3).

/images/product_buttons/HCFMCAP_button.gifHCF MC-AP Type MC All Purpose Hospital Care Facilityaluminum; copper; wire6HCF MCAP Type MC All Purpose Hospital Care FacilityHCFMCAPTypeMCAllPurposeHospitalCareFacility.htm
ENU
Register Now Forgot Password?

HCF MCAP Type MC All Purpose Hospital Care Facility

HCF MC-AP Type MC All Purpose Hospital Care Facility
  • Green Lightweight Aluminum Interlocked Armor.
  • 600 Volt.
  • Copper THHN Insulated Conductors and Green Insulated Ground Conductor.
  • Full-Sized Aluminum Equipment Grounding/Bonding Conductor.
  • Sizes 12 AWG through 10 AWG.
  • UL Listed. Rated VW-1

Applications

Branch-circuit wiring for general purpose, non-essential electrical systems in patient care areas of hospitals, medical and other heath care facilities. Such areas include nursing homes, dental offices, and outpatient facilites.  Applications requiring redundant, dedicated or isolated grounding paths. Fished or embedded in plaster.  Environmental air-handling spaces per NEC 300.22 (C).  Places of Assembly per NEC 518.4 and theaters per NEC 520.5.  Installation in cable tray and approved raceways.  Under raised floors for information technology equipment conductors and cables per NEC 645.5(D) & 645.5(D)(2). Prohibited for use in hazardous anesthetizing areas and for essential electrical system circuits, except where permitted per 2005 NEC 517.30(C)(3)(3).