Southwire's Golf Course Sprinkler Wire is a single conductor cable, suitable for direct burial on applications up to 600 volts for use as power control on irrigation systems.

/images/product_buttons/GolfCourseWire_button.jpgGolfCourseWire315Golf Course Sprinkler Wire / Polyethylene Tracer WireGolf-Course-Sprinkler-Wire-Polyethylene-Tracer-Wire.htm
ENU
Register Now Forgot Password?

Golf Course Sprinkler Wire / Polyethylene Tracer Wire

GolfCourseWire
  • Bare Copper Conductor
  • Polyethylene Insulation
  • -25°C to 75°C, 600 Volt

Applications

Southwire's Golf Course Sprinkler Wire is a single conductor cable, suitable for direct burial on applications up to 600 volts for use as power control on irrigation systems.