Southwire's GXL is suitable for use as low voltage primary wire intended for use at nominal system voltages. Type GXL is ideal for high temperature applications with limited exposure to fluids and physical abuse experienced during the operation of cars, boats, trucks, buses, tractors, trailers, etc.

 

 

/images/product_buttons/CL_1251_button.gifGXL3GXLGXL.htm
ENU
Register Now Forgot Password?

GXL

GXL
  • Stranded bare or copper conductors
  • PVC insulation
  • 125°C, 60 Volts

Applications

Southwire's GXL is suitable for use as low voltage primary wire intended for use at nominal system voltages. Type GXL is ideal for high temperature applications with limited exposure to fluids and physical abuse experienced during the operation of cars, boats, trucks, buses, tractors, trailers, etc.