Southwire GS13XW Type MV-90 or MC Cable is for use in aerial installations, direct burial, concrete-encased installations, cable trays, troughs or continuous rigid cable supports. These cables are capable of operating continuously at a maximum conductor temperature of 90°C for normal operation, 130°C for emergency overload conditions, and 250°C for short circuit conditions, and are rated at 15,000V, 133% insulation level (ungrounded system). Maximum sidewall pressure is 1000 lbs./images/product_buttons/al07xw_hq_2200_button.gifGS13XW 3c, 15kV, 220mil XLP(133%), WS, GW, Galv. Steel Interlocked Armor3737-16 GS13XW 3c, 15kV, 220mil XLP(133%), WS, GW, Galv. Steel Interlocked ArmorGS13XW3c15kV220milXLP133WSGWGalvSteelInterlockedArmor.htm
ENU
Register Now Forgot Password?

37-16 GS13XW 3c, 15kV, 220mil XLP(133%), WS, GW, Galv. Steel Interlocked Armor

GS13XW 3c, 15kV, 220mil XLP(133%), WS, GW, Galv. Steel Interlocked Armor
  • 15kVU Type MV-90 or MC. 3 Copper Conductors. Cross-linked Polyethylene (XLP) Insulation
  • Thermosetting Insulation and Conductor Shield. Drain Wire Shield
  • Copper Ground Wire. Galvanized Steel Armor. PVC Jacket
  • RoHS

Applications

Southwire GS13XW Type MV-90 or MC Cable is for use in aerial installations, direct burial, concrete-encased installations, cable trays, troughs or continuous rigid cable supports. These cables are capable of operating continuously at a maximum conductor temperature of 90°C for normal operation, 130°C for emergency overload conditions, and 250°C for short circuit conditions, and are rated at 15,000V, 133% insulation level (ungrounded system). Maximum sidewall pressure is 1000 lbs.