Southwire GS09XW Type MV-90 or MC Cable is for use in aerial installations, direct burial, concrete-encased installations, cable trays, troughs or continuous rigid cable supports. These cables are capable of operating continuously at a maximum conductor temperature of 90°C for normal operation, 130°C for emergency overload conditions, and 250°C for short circuit conditions, and are rated at 5,000V, 133% (ungrounded system) and 8,000V, 100% insulation levels (grounded system)./images/product_buttons/al07xw_hq_2200_button.gifGS09XW 3c, 5/8kV, 115mil XLP(133/100%), WS, GW, Galv. Steel Interlocked Armor3737-12 GS09XW 3c, 5/8kV, 115mil XLP(133/100%), WS, GW, Galv. Steel Interlocked ArmorGS09XW3c58kV115milXLP133100WSGWGalvSteelInterlockedArmor.htm
ENU
Register Now Forgot Password?

37-12 GS09XW 3c, 5/8kV, 115mil XLP(133/100%), WS, GW, Galv. Steel Interlocked Armor

GS09XW 3c, 5/8kV, 115mil XLP(133/100%), WS, GW, Galv. Steel Interlocked Armor
  • 5kVU or 8KV Type MV-90 or MC.
  • 3 Copper Conductors.
  • Thermosetting Conductor Shield.
  • Cross-linked Polyethylene (XLP) Insulation.
  • Thermosetting Insulation Shield.
  • Drain Wire Shield.
  • Copper Ground Wire.
  • Galvanized Steel Armor.
  • PVC Jacket.

Applications

Southwire GS09XW Type MV-90 or MC Cable is for use in aerial installations, direct burial, concrete-encased installations, cable trays, troughs or continuous rigid cable supports. These cables are capable of operating continuously at a maximum conductor temperature of 90°C for normal operation, 130°C for emergency overload conditions, and 250°C for short circuit conditions, and are rated at 5,000V, 133% (ungrounded system) and 8,000V, 100% insulation levels (grounded system).