Southwire's 600 Volt Type MC Cable is for use in aerial installations, direct burial, metal racks, cable trays, troughs or continuous rigid cable supports. Listed by Underwriters Laboratories as Type MC, this cable is capable of operating continuously at a maximum conductor temperature of 90°C in wet or dry locations. Maximum sidewall pressure is 1000 lbs.

/images/product_buttons/al01xxh-hq_button.gifGS01XRH 3c, XLEP (RHH,RHW), GW, Galv. Steel Interlocked Armor3333-5 GS01XRH 3c, XLPE (RHH,RHW), GW, Galv. Steel Interlocked ArmorGS01XRH3cXLEPRHHRHWGWGalvSteelInterlockedArmor.htm
ENU
Register Now Forgot Password?

33-5 GS01XRH 3c, XLPE (RHH,RHW), GW, Galv. Steel Interlocked Armor

GS01XRH 3c, XLEP (RHH,RHW), GW, Galv. Steel Interlocked Armor
  • 600V Type MC
  • Cross-linked Polyethylene (XLP) Insulation
  • Aluminum Armor. PVC Jacket

Applications

Southwire's 600 Volt Type MC Cable is for use in aerial installations, direct burial, metal racks, cable trays, troughs or continuous rigid cable supports. Listed by Underwriters Laboratories as Type MC, this cable is capable of operating continuously at a maximum conductor temperature of 90°C in wet or dry locations. Maximum sidewall pressure is 1000 lbs.