GALFLEX ® Type RWS

- Steel Flexible Metal Conduit
- High Strength Steel Strip
- UL Listed sizes 3/8" through 3"
- Sizes 5/16" and 3/8" available with CSA Listing upon request
Applications
Environmental air-handling spaces per NEC 300.22(C). Power and lighting branch circuit conductors and cables for connecting receptacles, luminaires, equipment, office partitions, etc. Metal raceway for wires and cables per NEC (ANSI/NFPA-70) Article 348. Motor feeder, branch, and control circuit conductors and cables. Class 1, Class 2, Class 3 remote-control, signaling, and power-limited circuit conductors and cables. Fire alarm system conductors and cables of power-limited or non-power-limited fire alarm circuits. Voice, data, communications and video cables including CATV and optical fiber cables. Concealed or exposed installations per NEC Article 348 and the applicable NEC provisions. Elevators, hoistways, and escalators per NEC 620.21. As a grounding conductor for lengths up to 6 feet (20A max) as per 2005 NEC 250.118(5). Hazardous location, Class 1, Div. 2, for flexible connectors only per 2005 NEC 501.10(B)(2) and 501.30(B). Electric signs and outline lighting per NEC 600.7, 600.31(1000 volts or less), and 600.32(>1000 volts). UL Standard 1479 1, 2, & 3 Hour Through-Penetration Fire Stop Systems: C-AJ-1462, C-AJ-1463, C-AJ-1464, W-L-1308, and W-L-1309.