Flatwire Electrical

- Low Voltage Lighting
- 120V AC Electrical Wiring Applications
Applications
0.008 inches thin, UL Listed Class 2 Low-Voltage CLT Series FlatWire. Wide variety of FlatWire Ready® lighting sconces available. Together with Low-Voltage FlatWire Kits, the fixtures can be mounted anywhere on walls or ceilings and connected to an electrical outlet without drilling holes, pulling electrical wires or using extension cords. Safe, Low-Voltage Transformer is UL and FCC Listed. Quick Links Technology™ means no need to strip or expose the copper for Sconce-to-FlatWire connection. Surface Mounted Bracket means no in-wall box required.