Southwire 600 Volt EPR/SOLONON Type RHH or RHW-2 or USE-2 is suited for use in mass transit and general industry applications where flexibility, fire resistance, and low smoke generation are concerns.May be installed in wet or dry locations (including direct burial for size AWG 8 and larger) in cable trays or in raceways. These cables are capable of operating continuously at a conductor temperature not in excess of 90°C for normal operation, 130°C for emergency overload conditions, and 250°C for circuit conditions.

/images/product_buttons/EPR_button.gifEPR/Solonon 600 Volt RHH or RHWaluminum, wire3232-16 EPR/Solonon 600 Volt RHH or RHWEprSolonon600VoltRhhRhw.htm
ENU
Register Now Forgot Password?

32-16 EPR/Solonon 600 Volt RHH or RHW

EPR/Solonon 600 Volt RHH or RHW
  • 600 Volt. Copper Conductor. EPR Insulation.
  • SOLONON®(Cross-Linked Polyolefin) Jacket.
  • Sizes AWG 1/0 and Larger Listed for Limited Smoke, for CT use and Sunlight Resistant.
  • RoHS

Applications

Southwire 600 Volt EPR/SOLONON Type RHH or RHW-2 or USE-2 is suited for use in mass transit and general industry applications where flexibility, fire resistance, and low smoke generation are concerns.May be installed in wet or dry locations (including direct burial for size AWG 8 and larger) in cable trays or in raceways. These cables are capable of operating continuously at a conductor temperature not in excess of 90°C for normal operation, 130°C for emergency overload conditions, and 250°C for circuit conditions.