Epoxy Insulator Termination

- Silicone Rubber Stress Cone
- Plugs into Swithgear Connector
- Mechanical Screw Top Connector
- Available up to 145kV
Applications
The termination is designed for direct installation in SF6 gas insulated switchgear (GIS) or in the oil filled cables box of the transformer. Major components of the termination are the pressure tight epoxy resin insulator with embedded electrode, metal fixing ring, metal cable gland and prefabricated stress cone for electrical field control.


.jpg)