Southwire’s Envirotect (Part of Southwire’s Environmentally Friendly Cable (EFC) family of products) EFC CT1-19ET Type MV-105 Cable is for use in aerial, direct burial, cable trays, conduit, and underground duct installations as permitted by the 2011 National Electrical Code. These cables are capable of operating continuously at a conductor temperature not in excess of 105°C for normal operation, 140°C for emergency overload conditions, and 250°C for short circuit conditions, and are rated at 35,000V, 100% insulation level (grounded system). Maximum sidewall pressure is 1000 lbs.

/images/product_buttons/EFCCT1_button.gifEFC CT1-19ET3636-40 EFC CT1-19ETEfcCt119Et.htm
ENU
Register Now Forgot Password?

36-40 EFC CT1-19ET

EFC CT1-19ET
  • 35kV or 25kVU Type MV-105. Copper Conductor.
  • Thermosetting Conductor and Insulation Shield.
  • No Lead EPR Insulation. Copper Tape Shield.
  • No Lead Simpull Jacket. RoHS

Applications

Southwire’s Envirotect (Part of Southwire’s Environmentally Friendly Cable (EFC) family of products) EFC CT1-19ET Type MV-105 Cable is for use in aerial, direct burial, cable trays, conduit, and underground duct installations as permitted by the 2011 National Electrical Code. These cables are capable of operating continuously at a conductor temperature not in excess of 105°C for normal operation, 140°C for emergency overload conditions, and 250°C for short circuit conditions, and are rated at 35,000V, 100% insulation level (grounded system). Maximum sidewall pressure is 1000 lbs.