Southwire’s Envirotect (Part of Southwire’s Environmentally Friendly Cable (EFC) family of products) EFC CT1-09ET Type MV-105 Cable is for use in aerial, direct burial, cable trays, conduit, and underground duct installations as permitted by the 2011 National Electrical Code. These cables are capable of operating continuously at a conductor temperature not in excess of 105°C for normal operation, 140°C for emergency overload conditions, and 250°C for short circuit conditions, and are rated at 5,000V, 133% insulation level (ungrounded system), 8,000V, 100% insulation level (grounded system)./images/product_buttons/EFCCT1_button.gifEFC CT1-09ET3636-38 EFC CT1-09ETEfcCt109Et.htm
ENU
Register Now Forgot Password?

36-38 EFC CT1-09ET

EFC CT1-09ET
  • 5kVU Type MV-105.
  • Copper Conductor.
  • Thermosetting Conductor Shield.
  • No Lead EPR Insulation.
  • Thermosetting Insulation Shield.
  • Copper Tape Shield.
  • No Lead PVC Jacket.
  • Approved for CT use in sizes 1/0 and Larger.

Applications

Southwire’s Envirotect (Part of Southwire’s Environmentally Friendly Cable (EFC) family of products) EFC CT1-09ET Type MV-105 Cable is for use in aerial, direct burial, cable trays, conduit, and underground duct installations as permitted by the 2011 National Electrical Code. These cables are capable of operating continuously at a conductor temperature not in excess of 105°C for normal operation, 140°C for emergency overload conditions, and 250°C for short circuit conditions, and are rated at 5,000V, 133% insulation level (ungrounded system), 8,000V, 100% insulation level (grounded system).