34-2 09ENS/PVC 1c, EPR Heavy Wall, N/S, PVC Jacket

- 2.4kV Type MV-90. Copper Conductor. Thermosetting Conductor Shield
- EPR Insulation. Nonshielded. PVC Jacket
- Limited to 2,400 Volts Maximum
Applications
Southwire 09ENS/PVC Type MV-90 Cable is for use primarily in raceways in industrial applications as specified by the National Electrical Code. These cables are capable of operating continuously at a conductor temperature not in excess of 90°C for normal operation, 130°C for emergency overload conditions, and 250°C for short circuit conditions, and are rated at 2,400V in wet or dry locations. Maximum sidewall pressure is 1000 lbs.