"E" Bracket

- Manufactured from high-strength structural steel
- Corrosion resistant
- Maintains proper Covered Aerial MV cable orientation
- Drilled for use on standard utility poles
Applications
The “E” Bracket is designed to support a single circuit Covered Aerial MV system as it turns through an angle of greater than 6 degrees but not more than 60 degrees. The bracket will maintain the orientation of the Covered Aerial MV system through the turn so that the spacers before and after the turn are not overly stressed. The bracket will hold a variety of pin insulators and is compatible and interchangeable with other manufacturers’ components. In addition, the bracket is specifically designed for the attachment of a Messenger Angle Clamp that
will support the messenger of the system.