Duraclad ® Type AC-HCF - Lightweight Steel Armor
- Steel Interlocked Armor.
- 600 Volts.
- Copper Type ACTHH (THHN Singles).
- 16 AWG Aluminum Bond Wire.
- Copper Green Grounding Conductor.
- Sizes 14 AWG through 10 AWG.
- Rated VW-1.
Applications
Southwire Duraclad® Type AC-HCF Cable is suitable for use as follows. Branch and feeders for general purpose, non-essential electrical systems in patient care areas of hospitals, medical and other types of healthcare facilities. Such areas include nursing homes, dental offices, and outpatient facilities. Use in hazardous anesthesizing areas and essential electrical system circuits are prohibited, except as permitted per the 2005 NEC 517.30(C)(3)(3). Branch, feeder and service power distribution in commercial, industrial, institutional, and multi-residential buildings. Power, lighting, control, and signal circuits. Dry locations only. Fished or embedded in plaster. Concealed or exposed installations. Environmental air-handling spaces per NEC 300.22 (C). Installation in cable tray and approved raceways. Under raised floors for information technology equipment conductors and cables per NEC 645.5(D) & 645.5(D)(2).