Duraclad ® Type AC - Lightweight Steel Armor

- Steel Interlocked Armor.
- 600 Volts.
- Copper Power Conductors.
- Type ACTHH (THHN Singles).
- 16 AWG Aluminum Bond Wire.
- Sizes AWG 14 through AWG 2. Rated VW-1.
Applications
Southwire Duraclad ® Type AC Cable is suitable for use as follows:
- Branch, feeder and service power distribution in commercial, industrial, institutional, and multi-residential buildings.
- Power, lighting, control, and signal circuits.
- Dry locations only.
- Fished or embedded in plaster.
- Concealed or exposed installations.
- Environmental air-handling spaces per NEC 300.22 (C).
- Installation in cable tray and approved raceways.
- Under raised floors for information technology equipment conductors and cables per NEC 645.5(D) & 645.5(D)(2).