Duplex Service Drop

- Aluminum Conductors.
- Polyethylene or Crosslinked Polyethylene Insulation.
Applications
Primarily used for 120 volt overhead service applications such as street lighting, outdoor lighting, and temporary service for construction. To be used at voltages of 600 volts phase-to-phase or less and at conductor temperatures not to exceed 75°C for polyethylene insulated conductors or 90°C for crosslinked polyethylene (XLP) insulated conductors.
Code Words:
Collie, Pekingese, Spaniel, Dachshund, Doberman, Malemute, Shepherd, Setter, Terrier, Eskimo, Chow, Bull, Vizsla, Chihuahua, Harrier, Whippet, Schnauzer, Heeler