Dry Type Plug In Termination

- Silicone Rubber Stress Cone
- Plugs into Switchgear Connector
- Mechanical Screw Top Connector
- Available up to 145kV
Applications
All versions of dry-type termination are designed for installation in SF6 gas insulated switchgear (GIS) or for installation in the oil filled cable box of the transformer. The complete termination consists of epoxy resin insulator with embedded electrode, fixing ring which is fitted to the cable, comprising metal cable gland, compression device and premolded plug-in stress cone for electrical field control.