Double Insulator Plate

- Manufactured by casting from ductile iron
- Corrosion resistant
- Drilled for 10" insulator spacing
Applications
The Dead-end Bracket is designed to support Covered Aerial MV cable as it terminates at a structure. The bracket will maintain the orientation of the Aerial MV cable system through the turn or for transition to a more conventional bare overhead system. The bracket will hold a variety of dead-end clamps and insulators and is compatible and interchangeable with other manufacturers’ components.