Dead-end Bracket

- Manufactured from high strength structural steel
- Corrosion resistant
- Allows for compact configuration for dead-ending
- Drilled for use on standard utility poles
- Uses Standard "C" Bracket and Angle Cross Arm increasing part interchangeability
Applications
The Dead-end Brackets are designed to support a single circuit,spacer cable system as it terminates at a structure or as it proceeds through a turn with an angle of greater than 90 degrees. The brackets will maintain the orientation of the spacer cable system through the turn or for transition to a more conventional bare overhead system. The bracket will hold a variety of dead-end clamps and insulators and is compatible and interchangeable with other manufacturers components.