DURACLAD ® Type MC

- Lightweight Steel Interlocked Armor
- 600 Volt
- Copper Power Conductors
- THHN/THWN Insulated Singles
• Green Insulated Grounding Conductor - Lightweight Steel Interlocked Armor
- Sizes 14 AWG through 10 AWG
- Rated VW-1
Applications
Branch, feeder and service power distribution in commercial, industrial, institutional, and multi-residential buildings. Power, lighting, control, and signal circuits. Fished or embedded in plaster. Concealed or exposed installations. Environmental air-handling spaces per NEC 300.22(C). Places of Assembly per NEC 518.4 and theaters per NEC 520.5. As aerial cable on a messenger. Installation in cable tray and approved raceways. Under raised floors for information technology equipment conductors and cables per NEC 645.5(D) & 645.5(D)(2). Class I Div. 2, Class II Div. 2, & Class III Div. 1 Hazardous Locations.