/images/product_buttons/ez_mc_button.gifDURACLAD Type MC307DURACLAD® Type MCDURACLAD®TYPEMCOEM.htm
Register Now Forgot Password?

DURACLAD® Type MC

DURACLAD Type MC
  • Lightweight Steel Interlocked Armor
  • 600 Volt
  • Copper Power Conductors
  • THHN/THWN Insulated Singles
    • Green Insulated Grounding Conductor
  • Lightweight Steel Interlocked Armor
  • Sizes 14 AWG through 10 AWG
  • Rated VW-1

Applications

  • Branch, feeder and service power distribution in commercial, industrial, institutional, and multi-residential buildings
  • Power, lighting, control, and signal circuits
  • Fished or embedded in plaster
  • Concealed or exposed installations
  • Environmental air-handling spaces per NEC 300.22(C)
  • Places of Assembly per NEC 518.4 and theaters per NEC 520.5
  • As aerial cable on a messenger
  • Installation in cable tray and approved raceways
  • Under raised floors for information technology equipment conductors and cables per NEC 645.5(D) & 645.5(D)(2)
  • Class I Div. 2, Class II Div. 2, & Class III Div. 1 Hazardous Locations