Temporary Jumper Cable

- Single Conductor
- 4 AWG - 500 kcmil
- 90°C Damp or Dry Locations
- 5/15kV EPR Insulation, Non-Shielded
Applications
Southwire's Temporary Jumper Cables are intended for use as flexible power leads to by-pass portions of aerial power lines. They are also used in equipment where a non-shielded flexible cable is required. Access to these cables is limited to authorized personnel.