DEOX

- Non-heat-treatable alloy
- Principle alloying elements: none (primary trace elements: magnesium, iron and silicon)
- Density: 2.70 g/cm3
- Standard diameter:* .375" (9.5mm), 500" (12.7mm), .6875" (17.5mm)
- Tempers supplied: F
Applications
Deoxidation of steel through ladle refinement