Continuous Cast Copper Rod

- For Electrical Purposes
Applications
Southwire copper rod products are manufactured from continuously cast and hot rolled high conductivity copper and exceed the requirements of standard specifications such as ASTM B49, BS 6926, EN 1977 and AS 2737. Manufacturing complies with ISO 9001:2000 Quality Management System requirements. Wire Specification: ASTM B-49. Copper Alloy: Complies with UNS Numbers C11040 ETP & C11000 ETP with M20 temper as rolled.