Coaxial Cable

Applications
75 OHM RG 59/U COAX WITH 20 AWG CCS & 40% BRAID- Conductors: 1 – 20 AWG copper clad steel .032"
- Dielectric: 57 mil wall of foamed polyethylene to a nominal diameter of .146"
- Shield: Bonded aluminum / polyester / aluminum tape wrap for 100% shielding
- Braid: 34 AWG aluminum braid with 40% coverage
- Jacket: 34 mil black 80°C flame retardant polyvinyl chloride to a nominal diameter of .242"
- Print: White ink: RG 59/U 20 AWG TYPE CATV (UL) E179332
- Put-Up: 500 Ft Spools; Other put-ups available per special order
RG 6/U WITH 18 AWG CCS & 45% BRAID
- Conductors: 1 – 18 AWG copper clad steel .040"
- Dielectric: 71 mil wall of foamed polyethylene to a nominal diameter of .183"
- Shield: Bonded aluminum / polyester / aluminum tape wrap for 100% shielding
- Braid: 34 AWG aluminum braid with 45% coverage
- Jacket: 30 mil black 80°C flame retardant polyvinyl chloride to a nominal diameter of .269"
- Print: White ink: RG 6/U 18 AWG TYPE CATV (UL) E179332
- Put-Up: 500 Ft Spools; Other put-ups available per special order
QUAD-SHIELD RG 6/U WITH 18 AWG CCS & 60% + 40% BRAID
- Conductors: 1 – 18 AWG copper clad steel .040"
- Dielectric: 70 mil wall of foamed polyethylene to a nominal diameter of .180"
- Shield: Bonded aluminum / polyester / aluminum tape wrap
- Braid: 34 AWG aluminum braid with 60% coverage
- Shield: Aluminum / polyester / aluminum tape wrap
- Braid: 34 AWG aluminum braid with 40% coverage
- Jacket: 30 mil black 80°C polyvinyl chloride to a nominal diameter of .300". Rated for outdoor use and sunlight resistance
- Print: Blue ink: RG 6/U QUAD-SHIELD 18 AWG (UL) TYPE CATV OR CM OR c(UL) CM E179333 TESTED TO 3.0 GHZ. Print also includes sequential footmarks
- Put-Up: 500 Ft Spools; Other put-ups available per special order
75 OHM RG 6/U COAX WITH 18 AWG CCS & 60% BRAID
- Conductors: 1 – 18 AWG copper clad steel .040"
- Dielectric: 71 mil wall of foamed polyethylene to a nominal diameter of .180"
- Shield: Bonded aluminum / polyester / aluminum tape wrap for 100% shielding
- Braid: 34 AWG aluminum braid with 60% coverage
- Jacket: 32 mil black 80°C flame retardant polyvinyl chloride to a nominal diameter of .270"
- Print: White ink: RG 6/U 18 AWG TYPE CATV (UL) E179332
- Put-Up: 500 Ft. Spools; Other put-ups available per special order