Coated Conductor Dead-ends

- Longitudinal hold strength for spacer cable applications
- Uniform radial pressure exerted on the conductor cover
- Designed for specific conductor diameters
- Color coded for ease of selection in field
- Coating is compatible with covered conductors
Applications
The Coated Conductor Dead-end Grips are designed to grip the covered conductor uniformly providing superior holding force while not deforming the conductor covering. They are used to hold the conductor at a dead-end structure. The appropriate size and strength thimble clevis must be selected.