Clevises

- Excellent corrosion resistance
Applications
The Thimble Clevis has a 1.57'' diameter wire loop that is used to attach a preshaped messenger grip or change to a preshaped or formed to a dead-end bracket where lower cable tensions (< 17,000 lbs) are required and where smaller size ( = 0.945'') formed wire dead-ends and wedge type dead-ends are used.