Southwire CT3-13XW Type MV-90 Cable is for use in aerial installations, direct buried, cable trays, troughs or raceway. These cables are capable of operating continuously at a maximum conductor temperature of 90°C for normal operation, 130°C for emergency overload conditions, and 250°C for short circuit conditions, and are rated at 15,000V, 133% insulation level (ungrounded system). Maximum sidewall pressure is 1000 lbs./images/product_buttons/ct07xw_hq_2200_button.gifCT3-13XW 3c, 15kV, 220mil XLP(133%), WS, GW, PVC, CT Rated3636-30 CT3-13XW 3c, 15kV, 220mil XLP(133%), WS, GW, PVC, CT RatedCT313XW3c15kV220milXLP133WSGWPVCCTRated.htm
ENU
Register Now Forgot Password?

36-30 CT3-13XW 3c, 15kV, 220mil XLP(133%), WS, GW, PVC, CT Rated

CT3-13XW 3c, 15kV, 220mil XLP(133%), WS, GW, PVC, CT Rated
  • 15kVU Type MV-90.
  • 3 Copper Conductors.
  • Thermosetting Conductor Shield.
  • Cross-linked Polyethylene (XLP) Insulation.
  • Thermosetting Insulation Shield.
  • Drain Wire or Tape Shield.
  • Copper Ground Wire.
  • PVC Jacket.

Applications

Southwire CT3-13XW Type MV-90 Cable is for use in aerial installations, direct buried, cable trays, troughs or raceway. These cables are capable of operating continuously at a maximum conductor temperature of 90°C for normal operation, 130°C for emergency overload conditions, and 250°C for short circuit conditions, and are rated at 15,000V, 133% insulation level (ungrounded system). Maximum sidewall pressure is 1000 lbs.